IESNA:LM-63-2002
[TEST]P1460404
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/09/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-752-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-P-PB2D-730-U-T2R
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 2 SQUARES AT 695MA 70CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (20) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.79A 94.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]6.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11669.6
TILT=NONE
20 -1 1 37 22 1 1 0.6667 0.3333 0.0000
1.000 1 94.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
1616.6 1722.5 1894.7 2129.7 2384.5 2659.0 2930.0 3220.6 3488.0 3836.0 4200.3 4586.0 4910.8 5183.5 5316.3 5314.5 
5188.9 4952.1 4641.7 4205.7 3678.2 2904.8 2151.3 1564.6 1139.3 837.9 654.9 531.1 448.6 371.4 305.0 242.2 174.0 100.5 
23.3 1.8 0.0 
1616.6 1720.7 1905.5 2113.6 2382.7 2657.2 2944.3 3218.8 3518.5 3832.5 4209.2 4593.2 4916.2 5169.2 5332.4 5330.6 
5210.4 4968.2 4652.4 4243.3 3674.6 2947.9 2250.0 1564.6 1132.2 832.5 660.3 538.3 450.3 376.8 301.4 240.4 165.1 100.5 
25.1 1.8 0.0 
1616.6 1722.5 1900.1 2124.4 2361.2 2646.5 2924.6 3181.2 3471.8 3789.4 4150.0 4517.8 4842.6 5090.2 5275.0 5310.9 
5221.2 5002.3 4686.5 4325.9 3825.3 3138.1 2486.8 1817.5 1315.2 929.4 715.9 570.6 480.9 409.1 326.5 263.8 179.4 
105.9 28.7 1.8 0.0 
1616.6 1731.4 1887.5 2086.7 2321.7 2572.9 2838.5 3095.0 3382.1 3653.0 3985.0 4318.7 4639.9 4903.6 5104.6 5199.7 
5163.8 4973.6 4717.0 4431.7 3999.3 3480.8 2833.1 2147.7 1598.7 1166.2 861.2 669.2 550.8 453.9 382.2 315.8 227.9 
143.5 35.9 3.6 0.0 
1616.6 1713.5 1858.8 2036.4 2246.4 2477.8 2716.5 2955.1 3208.1 3470.0 3732.0 4054.9 4336.6 4620.1 4842.6 4982.6 
5020.2 4950.3 4758.3 4505.3 4218.2 3843.2 3342.6 2766.7 2093.9 1552.0 1166.2 889.9 674.6 543.6 441.4 351.7 265.5 
170.5 50.2 3.6 0.0 
1616.6 1704.5 1821.1 1971.8 2147.7 2336.1 2540.6 2773.9 3010.7 3233.2 3477.2 3726.6 3992.1 4250.5 4492.7 4682.9 
4806.7 4828.2 4745.7 4591.4 4347.4 4081.9 3782.2 3405.4 2815.1 2194.3 1580.7 1142.9 859.4 662.1 516.7 405.5 301.4 
195.6 71.8 3.6 0.0 
1616.6 1686.6 1774.5 1882.1 2038.2 2205.1 2375.5 2569.3 2772.1 2971.2 3175.8 3412.6 3611.8 3843.2 4094.4 4306.1 
4476.6 4609.4 4666.8 4647.0 4526.8 4338.4 4105.2 3886.3 3667.4 3301.4 2788.2 2135.1 1501.8 1008.4 710.5 511.4 
353.5 226.1 82.5 3.6 0.0 
1616.6 1663.2 1722.5 1819.3 1928.8 2063.4 2203.3 2341.5 2510.1 2691.3 2888.7 3080.7 3274.5 3459.3 3678.2 3906.0 
4108.8 4307.9 4485.6 4602.2 4681.1 4679.3 4586.0 4426.3 4281.0 4212.8 4211.0 4087.2 3721.2 3048.4 2162.0 
1370.8 732.0 389.3 125.6 5.4 0.0 
1616.6 1645.3 1693.7 1753.0 1840.9 1925.2 2047.2 2160.2 2291.2 2438.3 2608.8 2761.3 2917.4 3102.2 3272.7 3486.2 
3679.9 3877.3 4103.4 4313.3 4550.1 4774.4 4980.8 5135.1 5267.8 5336.0 5345.0 5323.5 5210.4 4826.5 4098.0 
3012.5 1769.1 846.9 211.7 7.2 0.0 
1616.6 1632.7 1672.2 1717.1 1779.9 1860.6 1953.9 2058.0 2167.4 2287.6 2420.4 2567.5 2711.1 2863.6 3014.3 3188.3 
3360.6 3534.6 3714.0 3911.4 4146.4 4410.2 4700.9 5027.4 5366.5 5680.5 5967.6 6042.9 5795.3 5097.4 4044.2 
2962.3 1718.9 873.8 227.9 7.2 0.0 
1616.6 1629.2 1663.2 1706.3 1756.5 1833.7 1919.8 2014.9 2120.8 2230.2 2359.4 2477.8 2617.8 2759.5 2910.2 3060.9 
3224.2 3378.5 3532.8 3710.4 3922.2 4166.2 4437.1 4756.5 5102.8 5461.6 5761.2 5901.2 5689.5 5016.6 3947.3 
2885.1 1744.0 843.3 226.1 7.2 0.0 
1616.6 1622.0 1647.1 1681.2 1735.0 1799.6 1875.0 1962.9 2058.0 2151.3 2260.7 2377.3 2490.4 2623.2 2752.3 2885.1 
3023.3 3145.3 3249.3 3376.7 3523.9 3678.2 3891.7 4119.5 4403.0 4675.7 4928.7 5038.2 4932.3 4424.5 3633.3 
2646.5 1650.7 848.7 202.7 7.2 0.0 
1616.6 1620.2 1636.3 1665.0 1711.7 1770.9 1846.3 1921.6 2007.7 2102.8 2199.7 2300.2 2400.7 2506.5 2617.8 2721.8 2829.5 
2922.8 2969.4 3044.8 3120.2 3200.9 3310.3 3435.9 3610.0 3785.8 3952.7 4092.6 4051.4 3647.7 2964.1 2095.7 
1232.6 644.1 183.0 7.2 0.0 
1616.6 1604.0 1618.4 1639.9 1683.0 1736.8 1808.6 1876.8 1955.7 2040.0 2120.8 2194.3 2269.7 2328.9 2393.5 2441.9 2477.8 
2497.6 2485.0 2476.0 2470.6 2474.2 2488.6 2515.5 2555.0 2623.2 2664.4 2608.8 2323.5 1785.3 1256.0 766.1 443.2 
278.1 109.4 5.4 0.0 
1616.6 1595.1 1602.2 1623.8 1665.0 1724.2 1792.4 1858.8 1928.8 2002.4 2061.6 2119.0 2151.3 2181.8 2205.1 2206.9 2190.7 
2169.2 2126.2 2077.7 2014.9 1937.8 1837.3 1717.1 1587.9 1439.0 1263.1 1055.0 805.6 577.7 392.9 292.5 217.1 152.5 62.8 3.6 
0.0 
1616.6 1596.9 1602.2 1623.8 1663.2 1720.7 1785.3 1844.5 1909.1 1962.9 2004.1 2034.6 2041.8 2034.6 2014.9 1979.0 1921.6 
1851.6 1761.9 1656.1 1528.7 1372.6 1195.0 1011.9 830.7 667.5 549.0 450.3 375.0 321.2 276.3 229.7 177.6 111.2 41.3 3.6 0.0 
1616.6 1589.7 1595.1 1618.4 1661.4 1717.1 1778.1 1828.3 1880.3 1918.0 1941.3 1939.6 1918.0 1882.1 1824.7 1747.6 1659.7 
1559.2 1446.1 1302.6 1133.9 945.6 780.5 635.2 531.1 457.5 416.3 384.0 351.7 314.0 272.7 235.0 174.0 105.9 39.5 1.8 0.0 
1616.6 1580.7 1591.5 1618.4 1659.7 1713.5 1760.1 1812.2 1848.0 1867.8 1873.2 1848.0 1803.2 1738.6 1659.7 1566.4 1465.9 1345.7 
1191.4 1026.3 863.0 717.7 604.7 516.7 466.5 439.6 419.8 391.1 357.1 319.4 287.1 242.2 170.5 105.9 26.9 1.8 0.0 
1616.6 1580.7 1582.5 1611.2 1657.9 1702.7 1749.4 1787.0 1815.8 1824.7 1817.5 1785.3 1720.7 1638.1 1543.0 1440.8 1327.7 1178.8 1019.1 
864.8 721.3 610.0 523.9 477.3 457.5 441.4 419.8 398.3 364.2 331.9 296.0 231.5 154.3 82.5 10.8 1.8 0.0 
1616.6 1575.3 1580.7 1609.4 1648.9 1695.5 1736.8 1767.3 1792.4 1796.0 1779.9 1738.6 1665.0 1573.5 1467.7 1360.0 1218.3 1062.2 920.4 
778.7 653.1 552.6 491.6 471.9 462.9 448.6 437.8 414.5 384.0 346.3 288.9 199.2 113.0 57.4 3.6 1.8 0.0 
1616.6 1569.9 1575.3 1602.2 1641.7 1686.6 1722.5 1751.2 1772.7 1776.3 1760.1 1711.7 1629.2 1537.6 1426.4 1311.6 1155.5 1004.8 863.0 
735.6 619.0 534.7 482.6 473.7 479.1 470.1 468.3 437.8 407.3 373.2 294.3 172.2 77.2 23.3 0.0 0.0 0.0 
1616.6 1568.1 1577.1 1598.7 1638.1 1681.2 1718.9 1747.6 1769.1 1772.7 1753.0 1708.1 1625.6 1537.6 1422.8 1302.6 1141.1 994.0 850.5 
732.0 615.4 531.1 482.6 475.5 482.6 471.9 470.1 441.4 418.1 389.3 303.2 181.2 34.1 0.0 0.0 0.0 0.0 
